Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-175M-150

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Cylinder Bore (in) 1.75
Maximum Finger Length (in) 6
Pressure Range (psi) 20-100
Stroke (in) 1.5
Grip Force (lbf) 200
Weight (lb) 3.7
accuracy_in_english 0.003
accuracy_mm_metric 0.08
Maximum Finger Length (mm) 152
Grip Force (N) 890
Stroke (mm) 38.1
Cylinder Bore (mm) 44.5
Pressure Range (bar) 1.5-7
Imperial or Metric Product Metric
Repeatability (±mm) 0.03
Weight (kg) 1.68
Special Feature Boot Seal
Spring Assist No
Protection Class IP66
Direct Connect Yes
Product Series DPDL
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Number of Jaws 2
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.4
Jaw Operation Synchronous
Back to Top