Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-250M-100

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 400.0
Maximum Finger Length (in) 10.0
accuracy_in_english 0.003
Repeatability (±in) 0.001
Pressure Range (psi) 20-100
Cylinder Bore (in) 2.5
Stroke (in) 1.0
Weight (lb) 6.08
Grip Force (N) 1779.0
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 254.0
accuracy_mm_metric 0.08
Stroke (mm) 25.4
Pressure Range (bar) 1.5-7
Weight (kg) 2.76
Imperial or Metric Product Metric
Cylinder Bore (mm) 63.5
Protection Class IP66
Download the Service Manual /assets/documents/pdf/service_manuals/DPDL_Maintenance-3813.pdf
Direct Connect Yes
Actuation (Open/Closed) (Sec) 0.5
Special Feature Boot Seal
Temp Range Viton -30° to 150°C (-20° to 300°F)
PublishedDate 1675353468000
Number of Jaws 2.0
Product Series DPDL
Product Type 2 Jaw Parallel
Product Function Gripping
Spring Assist No
Jaw Operation Synchronous
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top