Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-250M-150

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 1.5
accuracy_in_english 0.003
Weight (lb) 6.08
Repeatability (±in) 0.001
Maximum Finger Length (in) 10.0
Cylinder Bore (in) 2.5
Pressure Range (psi) 20-100
Grip Force (lbf) 400.0
accuracy_mm_metric 0.08
Grip Force (N) 1779.0
Cylinder Bore (mm) 63.5
Weight (kg) 2.76
Pressure Range (bar) 1.5-7
Imperial or Metric Product Metric
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 254.0
Stroke (mm) 38.1
Spring Assist No
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.5
Download the Service Manual /assets/documents/pdf/service_manuals/DPDL_Maintenance-3813.pdf
Number of Jaws 2.0
Product Function Gripping
PublishedDate 1675353536000
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Synchronous
Direct Connect Yes
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature Boot Seal
Protection Class IP66
Product Series DPDL
DistributorGroup Robohand Gripping Solutions
Back to Top