Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-250M-200

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 2.0
Maximum Finger Length (in) 10.0
Cylinder Bore (in) 2.5
Pressure Range (psi) 20-100
accuracy_in_english 0.003
Repeatability (±in) 0.001
Grip Force (lbf) 400.0
Weight (lb) 6.08
Stroke (mm) 50.8
Maximum Finger Length (mm) 254.0
Pressure Range (bar) 1.5-7
Imperial or Metric Product Metric
Grip Force (N) 1779.0
accuracy_mm_metric 0.08
Weight (kg) 2.76
Repeatability (±mm) 0.03
Cylinder Bore (mm) 63.5
Temp Range Standard -35° to 80°C (-30° to 180°F)
PublishedDate 1675353397000
Product Function Gripping
Number of Jaws 2.0
Special Feature Boot Seal
Product Type 2 Jaw Parallel
Download the Service Manual /assets/documents/pdf/service_manuals/DPDL_Maintenance-3813.pdf
Product Series DPDL
DistributorGroup Robohand Gripping Solutions
Protection Class IP66
Direct Connect Yes
Actuation (Open/Closed) (Sec) 0.5
Spring Assist No
Temp Range Viton -30° to 150°C (-20° to 300°F)
Jaw Operation Synchronous
Back to Top