Grippers
Destaco’s DPDS Series includes compact, robust parallel grippers for use in confined spaces requiring a high grip force.

DPDS-056M-019

DIRECTCONNECT short stroke 2-jaw parallel gripper features multiple jaw styles, mounting and air port locations and more. Each gripper is offered in 3 different strokes. Corrosion resistant hardware or clean room options are available.
  • Features DIRECTCONNECT Mounting
  • Highly configurable gripper
  • Multiple Strokes
Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.155
Pressure Range (psi) 20-100
Cylinder Bore (in) 0.563
Repeatability (±in) 0.001
accuracy_in_english 0.002
Stroke (in) 0.19
Maximum Finger Length (in) 3
Grip Force (lbf) 22
Grip Force (N) 98
Stroke (mm) 4.8
Pressure Range (bar) 1.5-7
Weight (kg) 0.07
Maximum Finger Length (mm) 76
Imperial or Metric Product Metric
accuracy_mm_metric 0.05
Cylinder Bore (mm) 14.3
Repeatability (±mm) 0.03
Actuation (Open/Closed) (Sec) 0.16
Product Function Gripping
Spring Assist No
Direct Connect Yes
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Product Type 2 Jaw Parallel
283-HTS_TARIFF_CODE 84799080
DistributorGroup Robohand Gripping Solutions
Product Series DPDS
Jaw Operation Synchronous
Number of Jaws 2
Protection Class IP54
Back to Top