Grippers
Destaco’s DPP-10M-12 Series of parallel grippers are designed for low friction and precision part positioning.

DPP-20M-25

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 103.0
Maximum Finger Length (in) 6.0
Repeatability (±in) 0.0005
Cylinder Bore (in) 0.813
Weight (lb) 2.25
Stroke (in) 1.0
Repeatability (±mm) 0.01
Stroke (mm) 25.4
Cylinder Bore (mm) 20.7
Grip Force (N) 423.0
Weight (kg) 1.02
accuracy_mm_metric 0.03
Maximum Finger Length (mm) 152.4
Imperial or Metric Product Metric
Spring Assist Optional
Actuation (Open/Closed) (Sec) 0.2
Jaw Operation Non-Synchronous Available
PublishedDate 1673644837000
Product Series DPP
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Pressure Range Without Springs 5-100 psi
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Number of Jaws 2.0
Direct Connect Yes
Temp Range Viton -30° to 120°C (-20° to 250°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPP_Maintenance.pdf
Pressure Range With Springs 40-100 psi
Product Accessories
SLKT-345
SEAL KIT,DPP-20
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-345V
SEAL KIT,DPP-20,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-120
SENSOR MTNG KIT,DPP-20(M)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top