Grippers
Destaco’s DPP-10M-12 Series of parallel grippers are designed for low friction and precision part positioning.

DPP-28M-50

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 0.0
Weight (lb) 6.22
Repeatability (±in) 0.0005
Cylinder Bore (in) 1.12
Maximum Finger Length (in) 7.0
Stroke (in) 2.0
Cylinder Bore (mm) 28.6
Imperial or Metric Product Metric
Maximum Finger Length (mm) 178.0
accuracy_mm_metric 0.03
Stroke (mm) 50.8
Repeatability (±mm) 0.01
Weight (kg) 2.83
Grip Force (N) 845.0
Product Series DPP
Temp Range Standard -35° to 80°C (-30° to 180°F)
PublishedDate 1673644595000
Pressure Range Without Springs 5-100 psi
Jaw Operation Non-Synchronous Available
Direct Connect Yes
Number of Jaws 2.0
Product Type 2 Jaw Parallel
Pressure Range With Springs 40-100 psi
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.23
Product Function Gripping
Temp Range Viton -30° to 120°C (-20° to 250°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPP_Maintenance.pdf
Spring Assist Optional
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-346
SEAL KIT,DPP-28
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-346V
SEAL KIT,DPP-28,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-025
PLUMB,ADAPTER,G1/8 MALE,1/8 NPT FEMALE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-243V
SEAL KIT,DPP-28M,MANIFOLD,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-121
SENSOR MTNG KIT,DPP-28(M)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top