Grippers
Destaco’s DPW-375M-2 Series of wide body grippers are designed for handling large parts.

DPW-500M-2

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 13.0
Stroke (in) 2.5
Grip Force (lbf) 180.0
accuracy_in_english 0.003
Weight (lb) 4.39
Repeatability (±in) 0.001
Pressure Range (psi) 20-100
Cylinder Bore (in) 1.25
Pressure Range (bar) 1.5-7
Imperial or Metric Product Metric
Grip Force (N) 800.0
Repeatability (±mm) 0.03
Weight (kg) 2.0
Cylinder Bore (mm) 31.8
Stroke (mm) 63.5
accuracy_mm_metric 0.08
Maximum Finger Length (mm) 330.0
Jaw Operation Non-Synchronous Available
Download the Service Manual https://www.destaco.com/assets/documents/pdf/service_manuals/DPW_Maintenance-3818.pdf
Protection Class IP66
Special Feature Heavy Duty
Product Series DPW
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
Direct Connect Yes
Number of Jaws 2.0
Product Type 2 Jaw Parallel
PRODUCT_WEIGHT_LBS 4.39
Spring Assist No
PRODUCT_WEIGHT_KG 2.0000
283-HTS_TARIFF_CODE 84799080
Actuation (Open/Closed) (Sec) 0.28
Product Accessories
OISP-019
SENSOR,INDUCTIVE 3mmDIA,12mmLG,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-019
SENSOR,INDUCTIVE,3MMDIA,12MMLG,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-342
SEAL KIT,DPW-500,SHAFT WIPERS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-341
SENSOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-118
SENSOR MTNG KIT,DPW-500(M)-1 & -500(M)-2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-341V
Sealing kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-199V
SEAL KIT,DPD-088/125(M),MANIFOLD,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top