Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
ES-32B-25M-600-A
ES-32B-25M-600-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Weight (lb)
0.96
Maximum Static Clamp Load (ft lb)
111
Length (in)
23.62
Length (mm)
600
Extension Diameters (mm Ball)
32
Maximum Static Clamp Load (Nm)
150
Extension Diameters (mm Ball)
32
max_static_clamp_load_metric
150
Tube Diameter (mm)
25
Weight (kg)
0.44
Apple Core Size
32B
Product Function
Robotic Tooling
Product Series
ES
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
84289090
Product Type
Single End Extension
PublishedDate
1683651352000
Material
High Strength Aluminum
Tube Size
25 mm
Back to Top