End Effectors
GT-TUBE - LIGHTWEIGHT GRIPPER MOUNT BRACKETS

GT-UGA-84A2-25M-300-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.91
Tube Diameter (in) 0.98
Length (in) 11.81
Tube Diameter (mm) 25
Length (mm) 300.0
Weight (kg) 0.41
Product Function Robotic Tooling
PublishedDate 1683651329000
Product Series GT-TUBE
Product Type Tube Gripper Mount
Tube Size 25 mm
DistributorGroup End Effectors
283-HTS_TARIFF_CODE 73269098
Back to Top