End Effectors
Destaco’s GTA-Clamp Series of lightweight, gripper mount clamps connect sheet metal grippers to tri-axis transfer press tools.

GT-UGA-84A2-30M-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.44
Tube Diameter (in) 1.18
Tube Diameter (mm) 30
Weight (kg) 0.2
PublishedDate 1683651329000
Product Type Tube Gripper Mount
Tube Size 30 mm
Product Series GT-CLAMP
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top