End Effectors
Destaco’s GTA-Clamp Series of lightweight, gripper mount clamps connect sheet metal grippers to tri-axis transfer press tools.

GT-UGA-84A3-20M-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.43
Tube Diameter (in) 0.79
Weight (kg) 0.19
Tube Diameter (mm) 20
DistributorGroup End Effectors
Product Type Tube Gripper Mount
Tube Size 20 mm
PublishedDate 1683651329000
Product Series GT-CLAMP
Product Function Robotic Tooling
Back to Top