Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
GTA-30-150
GTA-30-150
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
295.0
Post Diameter
1.18
Weight (lb)
0.91
Tube Diameter (in)
1.18
Tube Diameter (mm)
30
Weight (kg)
0.41
Post Diameter (mm)
30.0
Maximum Static Clamp Load (Nm)
400.0
max_static_clamp_load_metric
400.0
Product Type
Bayonet
Product Series
GTA
Tube Size
30 mm
DistributorGroup
End Effectors
PublishedDate
1683651332000
Product Function
Robotic Tooling
Back to Top