Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
GTA-30-LTP
GTA-30-LTP
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Maximum Static Clamp Load (ft lb)
295.0
Post Diameter
1.18
Weight (lb)
1.1
Post Diameter (mm)
30.0
Tube Diameter (mm)
30
Weight (kg)
0.5
Maximum Static Clamp Load (Nm)
400.0
max_static_clamp_load_metric
400.0
Product Type
Bayonet
Product Function
Robotic Tooling
PublishedDate
1683651332000
DistributorGroup
End Effectors
Tube Size
30 mm
Product Series
GTA
Back to Top