End Effectors
HTW - Pass Through Table Weldment

HTW-1200-900

Visit Product Series:
CAD
Product Details Unit View:
Height (in) 35.43
Tube Diameter (in) 1.77|2.36
Width (in) 47.24
Weight (lb) 230.35
Width (mm) 1200
Weight (kg) 104.49
Height (mm) 900
Tube Diameter (mm) 45|60
Product Function Robotic Tooling
Product Type Hold Table
Product Series HTW
Material Steel
DistributorGroup End Effectors
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Tube Size 45B or 60B
Back to Top