End Effectors
HTW - Pass Through Table Weldment

HTW-1400-800

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77|2.36
Weight (lb) 230.71
Height (in) 31.5
Width (in) 55.12
Weight (kg) 104.65
Height (mm) 800
Tube Diameter (mm) 45|60
Width (mm) 1400
DistributorGroup End Effectors
Tube Size 45B or 60B
Product Function Robotic Tooling
Material Steel
Product Series HTW
Product Type Hold Table
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Back to Top