Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K1000-120-7-A
K1000-120-7-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
393
Weight (lb)
11.5
Air Consumption per double stroke at 87 psi (ft³)
0.189
Power Stroke (in)
0.276
Cylinder Bore (in)
2.48
Air Consumption per double stroke at 6 bar (ft³)
5.35
Piston force within forward stroke at 6 bar (lbf)
393
air_consumption_double_stroke_6bar_ft_english
5.35
Forward Stroke (in)
4.72
Air Consumption per double stroke at 87 psi (ft³)
0.189
Max. Clamping Force (lbf)
2248
Piston force within forward stroke at 6 bar (N)
1750
Forward Stroke (mm)
120
Power Stroke (mm)
7
Max. Clamping Force (N)
10000
piston_force_forward_stroke_6bar_n_metric
1750
Cylinder Bore (mm)
63
Weight (kg)
5.2
Product Type
Piston Rod with External Thread
PublishedDate
1701962102000
End position control by magnetic field sensors
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
Product Function
Clamping
Back to Top