Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K1000-15-7-A
K1000-15-7-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
393
Max. Clamping Force (lbf)
2248
Forward Stroke (in)
0.59
Cylinder Bore (in)
2.48
Power Stroke (in)
0.276
air_consumption_double_stroke_6bar_ft_english
2.2
Air Consumption per double stroke at 87 psi (ft³)
0.078
Air Consumption per double stroke at 6 bar (ft³)
2.2
Air Consumption per double stroke at 87 psi (ft³)
0.078
Weight (lb)
7.9
Piston force within forward stroke at 6 bar (lbf)
393
Piston force within forward stroke at 6 bar (N)
1750
Weight (kg)
3.6
Max. Clamping Force (N)
10000
Cylinder Bore (mm)
63
piston_force_forward_stroke_6bar_n_metric
1750
Forward Stroke (mm)
15
Power Stroke (mm)
7
Product Type
Piston Rod with External Thread
End position control by magnetic field sensors
Yes
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
PublishedDate
1701962102000
Back to Top