Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K1000-200-7-1
K1000-200-7-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.273
Weight (lb)
14.1
air_consumption_double_stroke_6bar_ft_english
7.74
Air Consumption per double stroke at 87 psi (ft³)
0.273
Max. Clamping Force (lbf)
2248
piston_force_forward_stroke_6bar_lbf_english
393
Cylinder Bore (in)
2.48
Piston force within forward stroke at 6 bar (lbf)
393
Air Consumption per double stroke at 6 bar (ft³)
7.74
Forward Stroke (in)
7.87
Power Stroke (in)
0.276
piston_force_forward_stroke_6bar_n_metric
1750
Piston force within forward stroke at 6 bar (N)
1750
Forward Stroke (mm)
200
Weight (kg)
6.4
Max. Clamping Force (N)
10000
Cylinder Bore (mm)
63
Power Stroke (mm)
7
Product Series
K
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1701962102000
Product Type
Piston Rod with External Thread
Back to Top