Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K3000-120-6-1
K3000-120-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.337
Weight (lb)
36.6
Cylinder Bore (in)
3.35
air_consumption_double_stroke_6bar_ft_english
9.54
Max. Clamping Force (lbf)
6744
piston_force_forward_stroke_6bar_lbf_english
674
Air Consumption per double stroke at 6 bar (ft³)
9.54
Forward Stroke (in)
4.72
Air Consumption per double stroke at 87 psi (ft³)
0.337
Power Stroke (in)
0.236
Piston force within forward stroke at 6 bar (lbf)
674
Cylinder Bore (mm)
85
Forward Stroke (mm)
120
piston_force_forward_stroke_6bar_n_metric
3000
Power Stroke (mm)
6
Piston force within forward stroke at 6 bar (N)
3000
Max. Clamping Force (N)
30000
Weight (kg)
16.6
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
Product Type
Piston Rod with External Thread
PublishedDate
1701962108000
Back to Top