Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K3000-50-6-1
K3000-50-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
674
Forward Stroke (in)
1.97
Piston force within forward stroke at 6 bar (lbf)
674
Air Consumption per double stroke at 87 psi (ft³)
0.218
Air Consumption per double stroke at 6 bar (ft³)
6.17
Cylinder Bore (in)
3.35
Air Consumption per double stroke at 87 psi (ft³)
0.218
Power Stroke (in)
0.236
Max. Clamping Force (lbf)
6744
Weight (lb)
29.5
air_consumption_double_stroke_6bar_ft_english
6.17
Power Stroke (mm)
6
piston_force_forward_stroke_6bar_n_metric
3000
Max. Clamping Force (N)
30000
Piston force within forward stroke at 6 bar (N)
3000
Cylinder Bore (mm)
85
Weight (kg)
13.4
Forward Stroke (mm)
50
PublishedDate
1701962112000
Product Function
Clamping
Product Type
Piston Rod with External Thread
Product Series
K
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top