Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K400-30-6-1
K400-30-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
air_consumption_double_stroke_6bar_ft_english
0.89
Forward Stroke (in)
1.18
Power Stroke (in)
0.236
piston_force_forward_stroke_6bar_lbf_english
153
Cylinder Bore (in)
1.75
Air Consumption per double stroke at 87 psi (ft³)
0.031
Max. Clamping Force (lbf)
899
Air Consumption per double stroke at 6 bar (ft³)
0.89
Weight (lb)
2.8
Piston force within forward stroke at 6 bar (lbf)
153
Air Consumption per double stroke at 87 psi (ft³)
0.031
Weight (kg)
1.25
piston_force_forward_stroke_6bar_n_metric
680
Piston force within forward stroke at 6 bar (N)
680
Forward Stroke (mm)
30
Power Stroke (mm)
6
Cylinder Bore (mm)
40
Max. Clamping Force (N)
4000
PublishedDate
1701962116000
Product Function
Clamping
Product Series
K
Product Type
Piston Rod with External Thread
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top