Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K400-30-6-A
K400-30-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 6 bar (ft³)
0.89
Air Consumption per double stroke at 87 psi (ft³)
0.031
Weight (lb)
2.8
Piston force within forward stroke at 6 bar (lbf)
153
Cylinder Bore (in)
1.75
air_consumption_double_stroke_6bar_ft_english
0.89
Max. Clamping Force (lbf)
899
piston_force_forward_stroke_6bar_lbf_english
153
Forward Stroke (in)
1.18
Power Stroke (in)
0.236
Air Consumption per double stroke at 87 psi (ft³)
0.031
Cylinder Bore (mm)
40
Power Stroke (mm)
6
Max. Clamping Force (N)
400
piston_force_forward_stroke_6bar_n_metric
680
Piston force within forward stroke at 6 bar (N)
680
Weight (kg)
1.25
Forward Stroke (mm)
30
Product Series
K
End position control by magnetic field sensors
Yes
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with External Thread
PublishedDate
1701962116000
Back to Top