Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K400-50-6-1
K400-50-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Power Stroke (in)
0.236
Air Consumption per double stroke at 87 psi (ft³)
0.04
Air Consumption per double stroke at 6 bar (ft³)
1.14
Cylinder Bore (in)
1.75
air_consumption_double_stroke_6bar_ft_english
1.14
Forward Stroke (in)
1.97
Air Consumption per double stroke at 87 psi (ft³)
0.04
Weight (lb)
2.9
Max. Clamping Force (lbf)
899
Piston force within forward stroke at 6 bar (lbf)
153
piston_force_forward_stroke_6bar_lbf_english
153
Power Stroke (mm)
6
Cylinder Bore (mm)
40
Piston force within forward stroke at 6 bar (N)
680
Forward Stroke (mm)
50
Max. Clamping Force (N)
4000
piston_force_forward_stroke_6bar_n_metric
680
Weight (kg)
1.3
PublishedDate
1701962116000
Product Type
Piston Rod with External Thread
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
K
Back to Top