Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K400-70-6-A
K400-70-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Piston force within forward stroke at 6 bar (lbf)
153
piston_force_forward_stroke_6bar_lbf_english
153
Cylinder Bore (in)
1.75
air_consumption_double_stroke_6bar_ft_english
1.38
Air Consumption per double stroke at 6 bar (ft³)
1.38
Power Stroke (in)
0.236
Weight (lb)
3
Max. Clamping Force (lbf)
899
Air Consumption per double stroke at 87 psi (ft³)
0.049
Forward Stroke (in)
2.76
Air Consumption per double stroke at 87 psi (ft³)
0.049
Cylinder Bore (mm)
40
Power Stroke (mm)
6
Max. Clamping Force (N)
4000
Forward Stroke (mm)
70
Piston force within forward stroke at 6 bar (N)
680
Weight (kg)
1.35
piston_force_forward_stroke_6bar_n_metric
680
Product Type
Piston Rod with External Thread
Product Function
Clamping
Product Series
K
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
End position control by magnetic field sensors
Yes
PublishedDate
1701962116000
Back to Top