Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K4500-200-6-1
K4500-200-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
3.94
Air Consumption per double stroke at 87 psi (ft³)
0.653
Power Stroke (in)
0.236
air_consumption_double_stroke_6bar_ft_english
18.5
Air Consumption per double stroke at 6 bar (ft³)
18.5
Max. Clamping Force (lbf)
10116.0
piston_force_forward_stroke_6bar_lbf_english
944.0
Forward Stroke (in)
7.87
Air Consumption per double stroke at 87 psi (ft³)
0.653
Weight (lb)
47.8
Piston force within forward stroke at 6 bar (lbf)
944.0
Weight (kg)
21.7
piston_force_forward_stroke_6bar_n_metric
4200.0
Cylinder Bore (mm)
100
Piston force within forward stroke at 6 bar (N)
4200.0
Forward Stroke (mm)
200.0
Max. Clamping Force (N)
45000.0
Power Stroke (mm)
6.0
Product Series
K
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1701962116000
Product Type
Piston Rod with External Thread
Product Function
Clamping
Back to Top