Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K4500-70-6-1
K4500-70-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.347
Cylinder Bore (in)
3.94
Weight (lb)
34.8
Air Consumption per double stroke at 87 psi (ft³)
0.347
Piston force within forward stroke at 6 bar (lbf)
944.0
Power Stroke (in)
0.236
Max. Clamping Force (lbf)
10116.0
Forward Stroke (in)
2.76
Air Consumption per double stroke at 6 bar (ft³)
9.83
air_consumption_double_stroke_6bar_ft_english
9.83
piston_force_forward_stroke_6bar_lbf_english
944.0
Piston force within forward stroke at 6 bar (N)
4200.0
Power Stroke (mm)
6.0
piston_force_forward_stroke_6bar_n_metric
4200.0
Cylinder Bore (mm)
100
Forward Stroke (mm)
70.0
Weight (kg)
15.8
Max. Clamping Force (N)
45000.0
Product Series
K
PublishedDate
1701962124000
Product Function
Clamping
Product Type
Piston Rod with External Thread
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top