Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K4500-70-6-A
K4500-70-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.347
air_consumption_double_stroke_6bar_ft_english
9.83
Weight (lb)
34.8
Max. Clamping Force (lbf)
10116.0
Air Consumption per double stroke at 6 bar (ft³)
9.83
Air Consumption per double stroke at 87 psi (ft³)
0.347
Cylinder Bore (in)
3.94
piston_force_forward_stroke_6bar_lbf_english
944.0
Power Stroke (in)
0.236
Piston force within forward stroke at 6 bar (lbf)
944.0
Forward Stroke (in)
2.76
Weight (kg)
15.8
Forward Stroke (mm)
70.0
Power Stroke (mm)
6.0
piston_force_forward_stroke_6bar_n_metric
4200.0
Cylinder Bore (mm)
100
Max. Clamping Force (N)
45000.0
Piston force within forward stroke at 6 bar (N)
4200.0
End position control by magnetic field sensors
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Piston Rod with External Thread
PublishedDate
1701962124000
Product Series
K
Back to Top