End Effectors
LTP PIN - LOWER TOOLING PIN

LTP-00-30-20-A

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.18
Weight (lb) 0.3
Weight (kg) 0.14
Pin Diameter (mm) 20.0
Tube Diameter (mm) 30
Product Series LTP PIN
Tube Size 20 mm
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Lower Tooling
Back to Top