Maximum Static Clamp Load (ft lb)
600.0
Weight (lb)
2.03
Tube Combinations (in)
2.50 / 2.50
Tube Diameter (in)
2.50
max_static_clamp_load_metric
813.0
Tube Combinations (mm)
63.5 / 63.5
Weight (kg)
0.92
Maximum Static Clamp Load (Nm)
813.0
Tube Diameter (mm)
63.5
PublishedDate
1675363525000
Product Function
Robotic Tooling