Tube Diameter (in)
1.18|0.98
Tube Combinations (in)
1.18 / 0.98
Maximum Static Clamp Load (ft lb)
300
Weight (lb)
0.45
Tube Diameter (mm)
30|25
Tube Combinations (mm)
30 / 25
Maximum Static Clamp Load (Nm)
407
max_static_clamp_load_metric
407
Weight (kg)
0.203