Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M-30B-90B-M
M-30B-90B-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
3.9
Maximum Static Clamp Load (ft lb)
550.0
Tube Combinations (in)
1.18 / 3.54
Tube Diameter (in)
1.18|3.54
max_static_clamp_load_metric
746.0
Weight (kg)
1.78
Tube Diameter (mm)
30|90
Tube Combinations (mm)
30 / 90
Maximum Static Clamp Load (Nm)
746.0
Material
Aluminum
Product Series
M
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Transition Bracket
PublishedDate
1675363977000
283-HTS_TARIFF_CODE
76109090
Tube Size
30B / 90B
Back to Top