Tube Combinations (in)
2.36 / 1.57
Tube Diameter (in)
2.36|1.57
Weight (lb)
1.15
Maximum Static Clamp Load (ft lb)
600
Weight (kg)
0.52
Tube Combinations (mm)
60 / 40
Tube Diameter (mm)
60|40
max_static_clamp_load_metric
813
Maximum Static Clamp Load (Nm)
813