Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M-90B-90B-M
M-90B-90B-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Combinations (in)
3.54 / 3.54
Weight (lb)
7.3
Tube Diameter (in)
3.54
Maximum Static Clamp Load (ft lb)
550.0
Maximum Static Clamp Load (Nm)
746.0
Weight (kg)
3.33
Tube Diameter (mm)
90
Tube Combinations (mm)
90 / 90
max_static_clamp_load_metric
746.0
Tube Size
90B / 90B
PublishedDate
1675364040000
Material
Aluminum
Product Type
Transition Bracket
Product Series
M
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Back to Top