Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Product Page
DESTACO - Workholding Equipment & Automation Tooling Solutions
M100_15x100
M100_15x100
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Imperial or Metric Product
Metric
Transfer Stroke (mm)
100.0
Max Load at 60 rpm (kg)
3.6
Max Load At 30 Rpm (kg)
8.0
Lift Stroke (mm)
15.0
PublishedDate
1673986500000
DistributorGroup
Camco Indexers & Conveyors
Product Type
Linear Parts Handler
Rotation
Oscillating
Product Series
M100
Back to Top