Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Product Page
DESTACO - Workholding Equipment & Automation Tooling Solutions
M100_65_x_60
M100_65_x_60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Max Load at 60 rpm (kg)
3.6
Lift Stroke (mm)
65.0
Imperial or Metric Product
Metric
Max Load At 30 Rpm (kg)
8.0
Transfer Stroke (mm)
60.0
Product Series
M100
PublishedDate
1673989500000
Product Type
Linear Parts Handler
Rotation
Indexing
DistributorGroup
Camco Indexers & Conveyors
Back to Top