End Effectors
Destaco’s M1509 Series of inline end flange mounts complement 1.00” tubes.

M1509

Visit Product Series:
CAD

Download
Product Details Unit View:
Maximum Static Clamp Load (ft lb) 150.0
Weight (lb) 0.99
Tube Diameter (in) 1.00
max_static_clamp_load_metric 203.0
Tube Diameter (mm) 25.4
Maximum Static Clamp Load (Nm) 203.0
Weight (kg) 0.45
Product Type Mount, End Flange
DistributorGroup End Effectors
Product Series M
Product Function Robotic Tooling
Tube Size 1.00 in
PublishedDate 1674571699000
Material Aluminum
Back to Top