End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

M1512-125

Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 1.0
Wall Thickness (in) 0.12
Length (in) 4.92
Weight (lb) 0.4125
Tube Diameter (in) 1.00
Length (mm) 125.0
Tube Diameter (mm) 25.4
Diameter (mm) 25.4
Weight (kg) 0.1875
Wall Thickness (mm) 3.0
Product Series PST
PublishedDate 1675190401000
Material Steel
DistributorGroup End Effectors
Tube Size 1.00 in
Product Type Tubing
Product Function Robotic Tooling
Back to Top