Thrusters / Slides
Destaco’s MPS-2-2 Series of miniature, dual-V roller bearing slides feature a built-in air cylinder and are offer a compact design.

MPS-1M-2

Visit Product Series:
CAD
Product Details Unit View:
Max Stroke (in) 1
Linear Accuracy per 1" travel (±in) 0.001
Cylinder Bore (in) .438
Weight (lb) 0.22
Force (lb) 15
Payload (lb) 0.7
Stroke (in) 1
Thrust Force (lbf) 15
Linear Accuracy per 25 mm travel (±mm) 0.003
Pressure Range (bar) 20-100 psi
Payload (kg) 0.32
Imperial or Metric Product Metric Version
Weight (kg) 0.10
Thrust Force (N) 67
Force (kg) 67
Cylinder Bore (mm) 11.1
Stroke (mm) 25
Product Series MPS
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.11
Special Feature Zero Side Play
Direct Connect Yes
PublishedDate 1709328317000
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/MPS_Maintenance.pdf
Power Max (Watts) 25.4
PRODUCT_WEIGHT_LBS 0.2205
283-HTS_TARIFF_CODE 84799070
PRODUCT_WEIGHT_KG 0.1000
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Product Function Linear Positioning
Temp Range Viton -30° to 120°C (-20° to 250°F)
Back to Top