Thrusters / Slides
Destaco’s MPS-2-2 Series of miniature, dual-V roller bearing slides feature a built-in air cylinder and are offer a compact design.

MPS-2M-2

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.32
Thrust Force (lbf) 44
Force (lb) 44
Stroke (in) 1
Cylinder Bore (in) .75
Linear Accuracy per 1" travel (±in) 0.001
Max Stroke (in) 1
Payload (lb) 1
Weight (kg) 0.14
Stroke (mm) 25
Thrust Force (N) 196
Linear Accuracy per 25 mm travel (±mm) 0.003
Cylinder Bore (mm) 19.1
Force (kg) 196
Payload (kg) 0.45
Pressure Range (bar) 20-100 psi
Imperial or Metric Product Metric Version
Product Series MPS
PRODUCT_WEIGHT_LBS 0.3086
Product Function Linear Positioning
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.16
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/MPS_Maintenance.pdf
Direct Connect Yes
Temp Range Viton -30° to 120°C (-20° to 250°F)
Power Max (Watts) 25.4
Special Feature Zero Side Play
PublishedDate 1709328321000
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_KG 0.1400
DistributorGroup Robohand Gripping Solutions
Back to Top