Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Robohand
DESTACO - Workholding Equipment & Automation Tooling Solutions
PLFT-022
PLFT-022
Plumbing Fitting - M3 male to 2mm ID Tube Barb Style
Visit Product Series:
CAD
Request CAD
Download
Product Details
Product Function
Robohand
Accessory Type
Plumbing Fitting
Rotary Products Used On
RR-18|RR-28
PRODUCT_WEIGHT_LBS
0.1102
PRODUCT_WEIGHT_KG
0.0500
Grippers_Products_used_on
|RPM-1|RPM-2|RPM-3|RPMC-1|RPMC-2|RPMC-3|DPG-10M-1|DPG-10M-2|DPG-10M-3|DPG-10M-4|DPDS-047M|DPDS-056M|DPDL-047M|DPDL-056M|
Rotary Series
RR
Rotary-Series
RR
gripper_series
RPM|RPMC|DPG|DPDS|DPDL
DistributorGroup
Robohand Gripping Solutions
Product Type
Plumbing Fitting
Gripper-Series
RPM|RPMC|DPG|DPDS|DPDL
Download Data Sheet
https://media.destaco.com/assetbank-destaco/assetfile/2563.pdf
Product Series
Gripper-Accessories|Rotate-Accessories
PublishedDate
1708008155000
Back to Top