Grippers
Destaco’s PPC-25 Series of 3-jaw parallel grippers are designed for multipurpose, robust applications.

PPC-12-C

Visit Product Series:
CAD
Product Details Unit View:
Stroke per Jaw (in) 0.32
Cylinder Bore (in) 2.48
Stroke (in) 0.63
Weight (lb) 2.4
Grip Force (lbf) 201
Maximum Finger Length (in) 2.36
Repeatability (±in) 0.0008
Cylinder Bore (mm) 63
Stroke (mm) 16
Repeatability (±mm) 0.02
Grip Force (N) 896
Maximum Finger Length (mm) 60
Stroke per Jaw (mm) 8
Imperial or Metric Product Imperial
Weight (kg) 1.1
Spring Assist Optional
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/PPC_Maintenance.pdf
Temp Range Viton -30° to 150°C (-20° to 300°F)
Number of Jaws 3
Jaw Operation Synchronous
Pressure Range Without Springs 30-100 psi
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Product Type 3 Jaw Parallel
Pressure Range With Springs 45-100 psi
Special Feature Center Thru Hole
Actuation (Open/Closed) (Sec) 0.03
Product Series PPC
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top