Grippers
Destaco’s RA-6 Series of 2 jaw, cam driven angular grippers are designed for very high gripforces and tight spaces.

RA-5M

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 40-100
accuracy_in_english 0.005
Weight (lb) 0.25
Displacement (in³) 0.13
Repeatability (±in) 0.003
Cylinder Bore (in) 0.813
Maximum Finger Length (in) 2
Grip Force (lbf) 20
Imperial or Metric Product Metric
Weight (kg) 0.11
accuracy_mm_metric 0.13
Displacement (cm³) 2.1
Maximum Finger Length (mm) 50
Repeatability (±mm) 0.08
Cylinder Bore (mm) 20.6
Pressure Range (bar) 3-7
Grip Force (N) 89
Opening Angle (deg) 30
Spring Assist No
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.1
Product Type 2 Jaw Angular
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series RA-CAM
Number of Jaws 2
Actuation Time (close) (Sec) 0.1
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-CAM_Maintenance.pdf
PRODUCT_WEIGHT_LBS 0.25
Special Feature Heavy Duty
283-HTS_TARIFF_CODE 84799070
Opening Per Jaw (degrees) 15
Actuation Time (Open) (Sec) 0.1
Jaw Operation Synchronous
Product Function Gripping
PRODUCT_WEIGHT_KG 0.1100
DistributorGroup Robohand Gripping Solutions
Protection Class IP43
Back to Top