Grippers
Destaco’s RA-6 Series of 2 jaw, cam driven angular grippers are designed for very high gripforces and tight spaces.

RA-7

Visit Product Series:
CAD
Product Details Unit View:
Displacement (in³) 0.6
accuracy_in_english 0.005
Weight (lb) 1.8
Maximum Finger Length (in) 4
Pressure Range (psi) 40-100
Grip Force (lbf) 120
Repeatability (±in) 0.003
Cylinder Bore (in) 1.75
Weight (kg) 0.8
Maximum Finger Length (mm) 102
Repeatability (±mm) 0.08
Cylinder Bore (mm) 44.4
Grip Force (N) 534
Imperial or Metric Product Imperial
Pressure Range (bar) 3-7
Displacement (cm³) 9.8
accuracy_mm_metric 0.13
Actuation Time (Open) (Sec) 0.15
Number of Jaws 2
Opening Per Jaw (degrees) 15
Opening Angle (deg) 30
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-CAM_Maintenance.pdf
Jaw Operation Synchronous
Special Feature Heavy Duty
Actuation Time (close) (Sec) 0.15
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.15
Product Type 2 Jaw Angular
Product Function Gripping
Product Series RA-CAM
PRODUCT_WEIGHT_KG 0.8000
PRODUCT_WEIGHT_LBS 1.8
Protection Class IP43
Spring Assist No
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Accessories
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-002
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-118V
SEAL KIT,RA-7,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top