Grippers
Destaco’s RA-6 Series of 2 jaw, cam driven angular grippers are designed for very high gripforces and tight spaces.

RA-7M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.75
Maximum Finger Length (in) 4
Grip Force (lbf) 120
Pressure Range (psi) 40-100
Repeatability (±in) 0.003
Weight (lb) 1.8
accuracy_in_english 0.005
Displacement (in³) 0.6
Repeatability (±mm) 0.08
accuracy_mm_metric 0.13
Grip Force (N) 534
Pressure Range (bar) 3-7
Displacement (cm³) 9.8
Weight (kg) 0.8
Maximum Finger Length (mm) 102
Imperial or Metric Product Metric
Cylinder Bore (mm) 44.4
283-HTS_TARIFF_CODE 84799070
Product Type 2 Jaw Angular
Number of Jaws 2
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-CAM_Maintenance.pdf
Jaw Operation Synchronous
Protection Class IP43
Actuation Time (close) (Sec) 0.15
PRODUCT_WEIGHT_KG 0.8000
Special Feature Heavy Duty
Opening Angle (deg) 30
PRODUCT_WEIGHT_LBS 1.8
Product Series RA-CAM
Actuation (Open/Closed) (Sec) 0.15
Opening Per Jaw (degrees) 15
DistributorGroup Robohand Gripping Solutions
Spring Assist No
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation Time (Open) (Sec) 0.15
Back to Top