Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-2M-L

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.47
Max Vacuum (in. Hg) 8
Cylinder Bore (in) 1.26
Weight (lb) 1.2
Repeatability (±in) 0.0008
Grip Force (lbf) 111
Maximum Finger Length (in) 4
Grip Force with Spring Assist (lb) 149
Imperial or Metric Product Metric
Repeatability (±mm) 0.02
Weight (kg) 0.53
Maximum Finger Length (mm) 102
Stroke (mm) 12
Max Vacuum (mm Hg) 20
Grip Force with Spring Assist (N) 661
Cylinder Bore (mm) 32
Grip Force (N) 494
accuracy_mm_metric 0.04
Pressure Range Without Springs 30-100 psi
PRODUCT_WEIGHT_KG 0.3900
283-HTS_TARIFF_CODE 84799080
Product Type 2 Jaw Parallel
Number of Jaws 2
Jaw Operation Synchronous
Pressure Range With Springs 65-100 psi
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.07
PRODUCT_WEIGHT_LBS 1.2
Special Feature Heavy Duty
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Spring Assist Optional
Product Series RDH
Clean Room with Scavange 100
Product Accessories
SLKT-417V
SEAL KIT, RDH-2M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-417
KIT JOINT NITRILE RDH-2M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-363
SET JOINT ALIMENTATION ARRI RTH RTS DTH DTS-1M & 2M NITRILE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-363V
REAR INLET KIT, RTH & RTE,SIZE 1&2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top