Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-2M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.26
Grip Force (lbf) 170
Weight (lb) 1.2
Repeatability (±in) 0.0008
Grip Force with Spring Assist (lb) 226
Maximum Finger Length (in) 4
Max Vacuum (in. Hg) 8
Stroke (in) 0.24
Grip Force (N) 754
Stroke (mm) 6
Imperial or Metric Product Metric
Weight (kg) 0.53
Repeatability (±mm) 0.02
Maximum Finger Length (mm) 102
accuracy_mm_metric 0.04
Max Vacuum (mm Hg) 20
Cylinder Bore (mm) 32
Grip Force with Spring Assist (N) 1006
Product Series RDH
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Special Feature Heavy Duty
283-HTS_TARIFF_CODE 84799080
Clean Room with Scavange 100
PRODUCT_WEIGHT_KG 0.3900
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Type 2 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
Spring Assist Optional
Temp Range Standard -35° to 80°C (-30° to 180°F)
Pressure Range Without Springs 30-100 psi
Number of Jaws 2
Pressure Range With Springs 65-100 psi
PRODUCT_WEIGHT_LBS 1.2
Actuation (Open/Closed) (Sec) 0.07
Jaw Operation Synchronous
Product Function Gripping
Product Accessories
SLKT-417V
SEAL KIT, RDH-2M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-417
KIT JOINT NITRILE RDH-2M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-363
SET JOINT ALIMENTATION ARRI RTH RTS DTH DTS-1M & 2M NITRILE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-363V
REAR INLET KIT, RTH & RTE,SIZE 1&2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top