Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-6M

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 17.4
Stroke (in) 0.63
Max Vacuum (in. Hg) 8
Grip Force (lbf) 1406
Grip Force with Spring Assist (lb) 1944
Maximum Finger Length (in) 10
Cylinder Bore (in) 3.58
Stroke (mm) 16
accuracy_mm_metric 0.08
Imperial or Metric Product Metric
Cylinder Bore (mm) 90.9
Weight (kg) 7.89
Maximum Finger Length (mm) 254
Repeatability (±mm) 0.04
Grip Force with Spring Assist (N) 8640
Grip Force (N) 6250
Max Vacuum (mm Hg) 20
Temp Range Viton -30° to 150°C (-20° to 300°F)
Number of Jaws 2
Pressure Range Without Springs 30-100 psi
Pressure Range With Springs 65-100 psi
Clean Room with Scavange 100
Special Feature Heavy Duty
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Spring Assist Optional
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.2
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series RDH
Jaw Operation Synchronous
Product Type 2 Jaw Parallel
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-421
KIT JOINT NITRILE RDH-6M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-421V
SEAL KIT, RDH-6M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365V
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365
SET JOINT ALIMENTATION ARRI RTH DTH -4M 5M 6M & 7M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top