End Effectors
Heavy Duty Mid Mount Assembly

RM4-STS-R11

Visit Product Series:
CAD
Product Details Unit View:
Bolt Circle (in) 7.87
Weight (lb) 22.9
Height (in) 3.74
Height (mm) 95
Weight (kg) 10.4
Bolt Circle (mm) 200
Product Function Robotic Tooling
DistributorGroup End Effectors
Mounting Pattern 6X16 mm thru and 2X15 mm dowel holes on 200 mm B.C.
Product Type Mid Mount Assembly
Product Series RM4-STS
Back to Top