Thrusters / Slides
Destaco’s RN-12M Series of feed escapements are designed with a single finger for in-line part ejection or staging.

RN-12M

Visit Product Series:
CAD
Product Details Unit View:
Thrust Force (lbf) 50
Max Air Pressure (PSI) 100
Weight (lb) 0.85
Stroke (in) 1
Weight (kg) 0.39
Imperial or Metric Product Metric Version
Stroke (mm) 25.4
Thrust Force (N) 222
Max Air Pressure (bar) 7
Pressure Range (bar) 40-100 psi
Actuation (Open/Closed) (Sec) 0.6
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RN_Maintenance.pdf
Product Series RN
Product Function Linear Positioning
Product Type Single Finger
Back to Top